
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
QT74X - Boiler Drain - Quarter-Turn, Cup or MIP Threads to Hose
Boiler Drains
The NIBCO® quarter-turn boiler drain is manufactured from brass, with a PTFE seat and nitrile O-ring. The low-pressure drain includes a brass ball and brass stem. The 3/4-inch size is furnished in male threads only. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items |
![]() NB64MH6 QT74X - Boiler Drain - Quarter-Turn, Cup or MIP Threads to Hose |
![]() NB64MH8 QT74X - Boiler Drain - Quarter-Turn, Cup or MIP Threads to Hose |
||
UPC Code | N/A 039923351272 | N/A 039923351173 | ||
Type | N/A Quarter-Turn Boiler Drain | |||
Valve Size | N/A 1/2 | N/A 3/4 | ||
Connection Type | N/A Solder Cup or MIP x Hose | N/A MIP x Hose | ||
Material | N/A Brass | |||
Valve Operator | N/A | |||
Description | N/A QT74X 1/2 QTR TURN BOILER DRAIN-CUP/MALE | N/A QT74X 3/4 QTR TURN BOILER DRAIN - MALE | ||
eClass Classification | N/A Boiler Drains | |||
Turns/Operation | N/A Quarter-Turn | |||
Weight | N/A 0.420 lb | N/A 0.44 lb | ||
|