
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
73-CL - Boiler Drain - Multi-Turn, FIP to Hose
Boiler Drains
The NIBCO® multi-turn boiler drain is manufactured from dezincification resistant bronze, with a Buna-N seat. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® boiler drain valves are backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items |
![]() N64K006 73-CL - Boiler Drain - Multi-Turn, FIP to Hose |
![]() N64K008 73-CL - Boiler Drain - Multi-Turn, FIP to Hose |
||
UPC Code | N/A 039923601810 | N/A 039923601827 | ||
Type | N/A Boiler Drain | |||
Valve Size | N/A 1/2 | N/A 3/4 | ||
Connection Type | N/A FIP x Hose | |||
Material | N/A Bronze | |||
Valve Operator | N/A Standard Handwheel | |||
Description | N/A 73CL 1/2 BOILER DRAIN - FEMALE | N/A 73CL 3/4 BOILER DRAIN - FEMALE | ||
eClass Classification | N/A Boiler Drains | |||
Turns/Operation | N/A Multi-Turn | |||
Weight | N/A 0.524 lb | N/A 0.553 lb | ||
|