
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
H-x544W Series - The Isolator E-X-P E3 Tankless Water Heater Service Valve Kit
Ball Valves - Combination
E-X-P E3 Tankless Water Heater Service Valve Kit
Hot & Cold Set of Full Port Forged Brass Ball Valves
w/ Hi-Flow Hose Drains,
Adjustable Pressure Relief Valve Outlet
& Adjustable Packing Glands
Includes Residential Pressure Relief Valve (150 PSI/500,000 BTU/HR)
Unit of Measure
Items |
H-45443WPR FIP Union x FIP |
H-55443WPR FIP Union x SWT |
H-85443WPR Press x FIP Union |
|||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372 | |||||
Type | N/A Isolator | |||||
Valve Size | N/A 3/4 | |||||
Connection Type | N/A FIP Union x FIP | N/A FIP Union x SWT | N/A Press x FIP Union | |||
Maximum Operating Pressure Note | N/A 500 psi | N/A 500 psi | N/A 250 psi | |||
Body Material | N/A Brass | |||||
Seat Material | N/A PTFE | |||||
Ball Material | N/A Brass HCP | |||||
Seal Material | N/A PTFE | |||||
Handle Nut Material | N/A Stainless Steel | |||||
Wing Style "T" Handle Material | N/A Steel CP | |||||
Handle Jacket Material | N/A Vinyl | |||||
Packing Gland Material | N/A Brass | |||||
Stem Seal Material | N/A Brass | |||||
End Cap Material | N/A Brass | |||||
Union Nut Material | N/A Brass | |||||
Retaining Ring Material | N/A Stainless Steel | |||||
Union Fitting Material | N/A Brass | |||||
Washer Material | N/A EPDM | |||||
Drain Valve Handle Material | N/A Enamel Coated Aluminum | |||||
Drain Valve Handle Screw Material | N/A Brass | |||||
Cap & Strap Material | N/A Brass w/ EPDM Washer & Strap | |||||
Relocation Adaptor (Hot) Material | N/A Brass | |||||
Inside Diameter (A) | N/A 0.75 in | N/A 1 in | N/A 0.75 in | |||
Length (B - Cold) | N/A 4.25 in | |||||
Length (B - Hot) | N/A 6.85 in | |||||
Height (C) | N/A 2.5625 in | |||||
Handle Length (D) | N/A 2.54 in | |||||
Width (E) | N/A 2.63 in | N/A 2.50 in | N/A 2 3/4 in | |||
Valve Operator | N/A Wing Lever Handle | |||||
Weight | N/A 4.7214 lb | N/A 4.377 lb | N/A 4.7214 lb | |||
|