
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
8141HV-RF Series - Full Port Forged Brass Uni-Flange Ball Valves
Ball Valves - Combination
The Isolator w/ Round Flange & Multi-Function Drain
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Multi-Function Hi-Flow Hose Drain,
Adjustable Packing Glands, Nuts & Bolts
*Fits Standard & High Velocity Pumps
Unit of Measure
Items |
H-81416HV-RF375 1 1/2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange Multi-Function Hi-Flow Hose Drain |
H-81417HV-RF400 2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange Multi-Function Hi-Flow Hose Drain |
H-81417HV-RF475 2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange Multi-Function Hi-Flow Hose Drain |
|||
Industry Standards/Certifications | N/A | |||||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1 1/2 | N/A 2 | N/A 2 | |||
Connection Type | N/A Press x Rotating Flange | |||||
Maximum Operating Pressure | N/A 250 psi | |||||
Flanged Body Material | N/A Brass | |||||
End Cap Material | N/A Brass | |||||
Seat Material | N/A PTFE | |||||
Ball Material | N/A Brass HCP | |||||
Stem Material | N/A Brass | |||||
Stem Seal Material | N/A PTFE | |||||
Packing Gland Material | N/A Brass | |||||
Lever Handle Material | N/A Steel CP | |||||
O-Ring Material | N/A EPDM | |||||
Hnadle Nut Material | N/A Stainless Steel | |||||
Handle Jacket Material | N/A Vinyl | |||||
Rotaring Flange Material | N/A Ductile Iron | |||||
Rotaring Flange Ring Material | N/A Stainless Steel | |||||
Flange Bolts & Nuts Material | N/A Steel ZP | |||||
Drain Seats Material | N/A PTFE | |||||
Drain Ball Material | N/A Brass CP | |||||
Drain Stem Material | N/A Brass | |||||
Drain End Cap Material | N/A Brass | |||||
Drain Handle Material | N/A Epoxy Coated Aluminium | |||||
Drain Seal Material | N/A PTFE | |||||
Drain Packing Gland Material | N/A PTFE | |||||
Drain Screw Material | N/A Stainless Steel | |||||
Drain Cap Material | N/A Brass | |||||
Drain Strap Material | N/A PVC | |||||
Inside Diameter (A) | N/A 1 1/2 in | N/A 2 in | N/A 2 in | |||
Length (B) | N/A 5.00 in | N/A 5 7/8 in | N/A 5 7/8 in | |||
Height (C) | N/A 3 3/8 in | N/A 3.50 in | N/A 3.50 in | |||
Handle Length (D) | N/A 3 3/8 in | |||||
Flange Thickness (E) | N/A 7/16 in | N/A 1/2 in | N/A 7/16 in | |||
Hole Diameter (F) | N/A 5/8 in | N/A 9/16 in | N/A 9/16 in | |||
Flange Inside Diameter (G) | N/A 1 1/2 | N/A 2 | N/A 2 | |||
Hole Pitch (H) | N/A 3 7/8 in | N/A 4 in | N/A | |||
Flange Outside Diameter (I) | N/A 5 in | N/A 5 1/4 in | N/A 6 1/8 in | |||
Hole Length (K) | N/A 5/8 in | N/A | N/A 13/16 in | |||
Valve Operator | N/A Lever Handle | |||||
Weight | N/A 4.400 lb | N/A 6.16 lb | N/A 6.600 lb | |||
|