CAD/BIM eCatalog
Batch CAD Cart (0)
▾
8140HV-RF Series - Full Port Forged Brass Uni-Flange Ball Valves
Ball Valves - Combination
The Isolator w/ Round Flange
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Adjustable Packing Gland,
Nuts & Bolts
*Fits Standard & High Velocity Pumps
Unit of Measure
| Items |
H-81406HV-RF375 1 1/2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange |
H-81407HV-RF400 2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange |
H-81407HV-RF475 2" - Full Port Forged Brass Uni-Flange Ball Valves w/ Detachable Rotating Round Flange |
|||
| Industry Standards/Certifications | N/A | |||||
| Type | N/A Ball Valve | |||||
| Valve Size | N/A 1 1/2 | N/A 2 | N/A 2 | |||
| Connection Type | N/A Press x Rotating Flange | |||||
| Maximum Operating Pressure | N/A 250 psi | |||||
| Flanged Body Material | N/A Brass | |||||
| End Cap Material | N/A Brass | |||||
| Seat Material | N/A PTFE | |||||
| Ball Material | N/A Brass HCP | |||||
| Stem Material | N/A Brass | |||||
| Packing Gland Material | N/A Brass | |||||
| Lever Handle Material | N/A Steel CP | |||||
| O-Ring Material | N/A EPDM | |||||
| Hnadle Nut Material | N/A Stainless Steel | |||||
| Handle Jacket Material | N/A Vinyl | |||||
| Rotaring Flange Material | N/A Ductile Iron | |||||
| Rotaring Flange Ring Material | N/A Stainless Steel | |||||
| Flange Bolts & Nuts Material | N/A Steel ZP | |||||
| Inside Diameter (A) | N/A 1 1/2 in | N/A 2 in | N/A 2 in | |||
| Length (B) | N/A 5 in | N/A 5 7/8 in | N/A 5 7/8 in | |||
| Height (C) | N/A 3 3/8 in | N/A 3.50 in | N/A 3.50 in | |||
| Handle Length (D) | N/A 3 3/8 in | |||||
| Flange Thickness (E) | N/A 7/16 in | N/A 1/2 in | N/A 7/16 in | |||
| Hole Diameter (F) | N/A 5/8 in | N/A 9/16 in | N/A 9/16 in | |||
| Flange Inside Diameter (G) | N/A 1 1/2 | N/A 2 | N/A 2 | |||
| Hole Pitch (H) | N/A 3 7/8 in | N/A 4 in | N/A | |||
| Flange Outside Diameter (I) | N/A 5 in | N/A 5 1/4 in | N/A 6 1/8 in | |||
| Hole Length (K) | N/A 5/8 in | N/A | N/A 13/16 in | |||
| Valve Operator | N/A Lever Handle | |||||
| Weight | N/A 3.74 lb | N/A 5.28 lb | N/A 5.5 lb | |||
|
|
||||||