
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
10140W Series - Full Port Forged Brass Uni-Flange Ball Valves
Ball Valves - Combination
The Isolator w/ Rotating Flange
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Adjustable Packing Glands,
Nuts & Bolts
*Fits Standard & High Velocity Pumps
Unit of Measure
Items |
H-101403WHV 3/4" (25 mm) - Full Port Forged Brass Uni-Flange Ball Valves |
H-101404WHV 1" (32 mm) - Full Port Forged Brass Uni-Flange Ball Valves |
H-101405WHV 1 1/4" (40 mm) - Full Port Forged Brass Uni-Flange Ball Valves |
H-101406WHV 1 1/2" (50 mm) - Full Port Forged Brass Uni-Flange Ball Valves |
H-101407WHV 2" (63 mm) - Full Port Forged Brass Uni-Flange Ball Valves |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372 | |||||||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A Socket Female x Flange | |||||||||
Maximum Operating Pressure | N/A 600 psi | |||||||||
Flanged Body Material | N/A Brass | |||||||||
End Material | N/A Brass with PP-R | |||||||||
Seat Material | N/A PTFE | |||||||||
Ball Material | N/A Brass HCP | |||||||||
Stem Material | N/A Brass | |||||||||
Stem Seal Material | N/A PTFE | |||||||||
Packing Gland Material | N/A Brass | |||||||||
Lever Handle Material | N/A Steel CP | |||||||||
Handle Nut Material | N/A Stainless Steel | |||||||||
Handle Jacket Material | N/A Vinyl | |||||||||
Rotating Flange Material | N/A Brass | |||||||||
Rotating Flange Ring | N/A Stainless Steel | |||||||||
Flange Bolt & Nuts Material | N/A Steel ZP | |||||||||
Inside Diameter (A) | N/A 0.75 in | N/A 1 in | N/A 1.25 in | N/A 1 1/2 in | N/A 1 1/2 in | |||||
Length (B) | N/A 3 3/16 in | N/A 4 1/8 in | N/A 4 7/16 in | N/A 5 1/8 in | N/A 5 3/8 in | |||||
Height (C) | N/A 2 13/16 in | N/A 2.625 in | N/A 2 15/16 in | N/A 3.50 in | N/A 3.50 in | |||||
Handle Length (D) | N/A 4 in | N/A 4 in | N/A 5 3/4 in | N/A 5 3/4 in | N/A 5 3/4 in | |||||
Flange Thickness (E) | N/A 7/16 in | |||||||||
Hole Length (F(HV)) | N/A 5/8 in | |||||||||
Hole Diameter (G) | N/A 1 1/2 in | |||||||||
Hole Pitch (H) | N/A 2 11/16 in | |||||||||
Flange Length (I) | N/A 4 1/8 in | |||||||||
Valve Operator | N/A Lever Handle | |||||||||
Weight | N/A 1.39 lb | N/A 1.910 lb | N/A 2.640 lb | N/A 3.52 lb | N/A 3.74 lb | |||||
|