
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. The two-piece valve features threaded ends for easy installation. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL95FH6 T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded |
![]() NL95FH8 T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded |
![]() NL95FHA T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded |
![]() NL95FHB T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded |
![]() NL95FHC T-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Threaded |
|||||
UPC Code | N/A 039923798008 | N/A 039923797971 | N/A 039923797988 | N/A 039923797995 | N/A 039923798015 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T-SU -- Female NPT Thread (FIPT) x Female NPT Thread (FIPT) Union End | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T5857066SU 1/2 W/SINGLE UNION END | N/A T5857066SU 3/4 W/SINGLE UNION END | N/A T5857066SU 1 W/SINGLE UNION END | N/A T5857066SU 1 1/4 W/SINGLE UNION END | N/A T5857066SU 1 1/2 W/SINGLE UNION END | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.208 lb | N/A 1.836 lb | N/A 2.907 lb | N/A 4.393 lb | N/A 6.436 lb | |||||
|