
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Options include NIB-SEAL® insulated handle that eliminates condensate. The valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam and hot water heating service. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ83H0B S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends |
![]() NJ83H0C S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends |
![]() NJ83H0D S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends |
![]() NJ83H0E S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends |
![]() NJ83H0F S-580-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder Ends |
|||||
UPC Code | N/A 039923676740 | N/A 039923676757 | N/A 039923676764 | N/A 039923676771 | N/A 039923676788 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S5807066 1-1/4 W/LEVER HDL | N/A S5807066 1-1/2 W/LEVER HDL | N/A S5807066 2 W/LEVER HDL | N/A S5807066 2-1/2 W/LEVER HDL | N/A S5807066 3 W/LEVER HDL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.937 lb | N/A 3.095 lb | N/A 4.667 lb | N/A 8.917 lb | N/A 16.586 lb | |||||
|