
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The reinforced PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NG1070L F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port |
![]() NG1070M F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port |
![]() NG1070N F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port |
![]() NG1076F F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port |
![]() NG1076H F-510-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 150, Conventional Port |
|||||
UPC Code | N/A 039923650375 | N/A 039923650382 | N/A 039923650399 | N/A 039923650580 | N/A 039923650597 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 8 | N/A 10 | N/A 12 | N/A 3 | N/A 4 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 2164 | N/A 3507 | N/A 5516 | N/A 482 | N/A 790 | |||||
Valve Operator | N/A Bare Stem | N/A Bare Stem | N/A Bare Stem | N/A Gear Operator | N/A Gear Operator | |||||
Description | N/A F510S6R66FS 8 REG PORT BARE STEM F/S SS | N/A F510S6R66FS 10 REG PORT BARE STEM F/S | N/A F510S6R66FS 12 REG PORT BARE STEM F/S SS | N/A F510S6R66FS 3 REG PORT GEAR OP F/S SS | N/A F510S6R66FS 4 REG PORT GEAR OP F/S SS | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 190.622 lb | N/A 330.808 lb | N/A 593.667 lb | N/A 54.950 lb | N/A 78.153 lb | |||||
|