CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    TPC-585-80-LF - Ball Valve – Lead-Free, Full Port, Thread x Press Ends, 250 PSI
    Ball Valves
        
    
        
            The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NF851X6 TPC-585-80-LF - Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI  | 
                        
                                
                                                             NF851X8 TPC-585-80-LF - Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI  | 
                        
                                
                                                             NF851XA TPC-585-80-LF - Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI  | 
                        
                                
                                                             NF851XB TPC-585-80-LF - Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI  | 
                        
                                
                                                             NF851XC TPC-585-80-LF - Ball Valve - Lead-Free*, Full Port, Thread x Press Ends, 250 PSI  | 
                |||||
| UPC Code | N/A 039923367594 | N/A 039923367600 | N/A 039923367617 | N/A 039923367624 | N/A 039923367631 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A TPC - Female NPT x Press | |||||||||
| Ball Material | N/A Silicon Bronze | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Lead-Free Bronze | |||||||||
| Description | N/A TPC585-80-LF-LL 1/2 PRS X THD LOCK LVR | N/A TPC585-80-LF-LL 3/4 PRS X THD LOCK LVR | N/A TPC585-80-LF-LL 1 PRESS X THD LOCK LVR | N/A TPC585-80-LF-LL 1 1/4 PRS X THD LOCK LVR | N/A TPC585-80-LF-LL 1 1/2 PRS X THD LOCK LVR | |||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc - Plated | |||||||||
| X-Distribution Chain Material Status | N/A ZA, ATO Assemble to ordr | |||||||||
| Weight | N/A 0.85 lb | N/A 1.4 lb | N/A 1.950 lb | N/A 3.250 lb | N/A 4.5 lb | |||||
| 
                         | 
                ||||||||||
