CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim
    Ball Valves
        
    
        
            The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. This valve features threaded ends for easy installation. The two-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL94T54 TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim  | 
                        
                                
                                                             NL94T55 TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim  | 
                        
                                
                                                             NL94T56 TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim  | 
                        
                                
                                                             NL94T58 TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim  | 
                        
                                
                                                             NL94T5A TC-580-CS-R-66-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim  | 
                |||||
| UPC Code | N/A 039923792907 | N/A 039923792914 | N/A 039923792921 | N/A 039923792945 | N/A 039923792952 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Carbon Steel | |||||||||
| Cv Coefficient | N/A 6 | N/A 12 | N/A 15 | N/A 23 | N/A 36 | |||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Description | N/A TC580CSR66LL 1/4 THD RP BV 2PT MTG LL SS | N/A TC580CSR66LL 3/8 THD RP BV 2PT MTG LL SS | N/A TC580CSR66LL 1/2 THD RP BV 2PT MTG LL SS | N/A TC580CSR66LL 3/4 THD RP BV 2PT MTG LL SS | N/A TC580CSR66LL 1 THD RP BV 2PT MTG LL SS | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.510 lb | N/A 0.480 lb | N/A 0.66 lb | N/A 1.3 lb | N/A 1.790 lb | |||||
| 
                         | 
                ||||||||||
