CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever
    Ball Valves
        
    
        
            The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths and features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL943E4P T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever  | 
                        
                                
                                                             NL943E5P T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever  | 
                        
                                
                                                             NL943E6P T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever  | 
                        
                                
                                                             NL943E8P T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever  | 
                        
                                
                                                             NL943EAP T-560-S6-R-66-LL - One-Piece Stainless Steel Ball Valve - Stainless Steel Trim, Locking Lever  | 
                |||||
| UPC Code | N/A 039923668677 | N/A 039923668684 | N/A 039923668691 | N/A 039923668707 | N/A 039923668714 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Stainless Steel | |||||||||
| Cv Coefficient | N/A 4 | N/A 4 | N/A 5 | N/A 12 | N/A 22 | |||||
| Valve Operator | N/A CS Oval Handle | |||||||||
| Description | N/A T560S6R66OV 1/4 THRD BALL OVAL HNDL SS | N/A T560S6R66OV 3/8 THRD BALL OVAL HNDL SS | N/A T560S6R66OV 1/2 THRD BALL OVAL HNDL SS | N/A T560S6R66OV 3/4 THRD BALL OVAL HNDL SS | N/A T560S6R66OV 1 THRD BALL OVAL HNDL SS | |||||
| eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.683 lb | N/A 0.661 lb | N/A 0.661 lb | N/A 0.948 lb | N/A 1.587 lb | |||||
| 
                         | 
                ||||||||||
