
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T585-S6-R-66-SR - THRD FULL PORT SS/SS TRIM BV
Ball Valves
The NIBCO® stainless steel ball valve provides bubble-tight shutoff at 1000 PSI. The two-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. This valve features a standard lockable lever handle for security and a cast mounting pad for actuation purposes. It may be used for isolation and throttling (half open to full open only).
Unit of Measure
Items |
![]() NL95XZ4 T585-S6-R-66-SR 1/4" THRD FULL PORT SS/SS TRIM BV |
![]() NL95XZ5 T585-S6-R-66-SR 3/8" THRD FULL PORT SS/SS TRIM BV |
![]() NL95XZ6 T585-S6-R-66-SR 1/2" THRD FULL PORT SS/SS TRIM BV |
![]() NL95XZ8 T585-S6-R-66-SR 3/4" THRD FULL PORT SS/SS TRIM BV |
![]() NL95XZA T585-S6-R-66-SR 1" THRD FULL PORT SS/SS TRIM BV |
|||||
UPC Code | N/A 039923398123 | N/A 039923398130 | N/A 039923398147 | N/A 039923398154 | N/A 039923398161 | |||||
Type | N/A | |||||||||
Seat Material | N/A Plastic - NIBCO - PTFE - Reinforced | |||||||||
Handle Grip Material | N/A Rubber - NIBCO - Plastisol - Blue | |||||||||
Valve Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Valve End Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Operator | N/A Spring Return Handle | |||||||||
Description | N/A T585S6R66SR 1/4 THD FP BV 2PT MTG SR SS | N/A T585S6R66SR 3/8 THD FP BV 2PT MTG SR SS | N/A T585S6R66SR 1/2 THD FP BV 2PT MTG SR SS | N/A T585S6R66SR 3/4 THD FP BV 2PT MTG SR SS | N/A T585S6R66SR 1 THD FP BV 2PT MTG SR SS | |||||
Weight | N/A 0.6 lb | N/A 0.75 lb | N/A 1.340 lb | N/A 2.050 lb | N/A 2.050 lb | |||||
|