
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle
Ball Valves
The NIBCO® lead-free copper alloy ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
![]() NL998XL4 T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle |
![]() NL998XL5 T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle |
![]() NL998XL6 T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle |
![]() NL998XL8 T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle |
![]() NL998XLA T-FP-600A-LF-LL - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle |
|||||
UPC Code | N/A 039923347602 | N/A 039923347619 | N/A 039923347626 | N/A 039923347633 | N/A 039923347640 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
Body Material | N/A Lead Free Brass | |||||||||
Operation Type | N/A SS Locking Lever Handle | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Description | N/A TFP600A-LF-LL 1/4 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 3/8 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 1/2 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 3/4 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 1 THD FULL PORT LOCK LVR | |||||
Valve Ball Body Type | N/A Two-Piece | |||||||||
Turns / Operation | N/A Quarter-Turn | |||||||||
Valve Ball Port Style | N/A Full Port | |||||||||
Weight | N/A 0.340 lb | N/A 0.360 lb | N/A 0.480 lb | N/A 0.740 lb | N/A 1.200 lb | |||||
|