CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT
    Ball Valves
        
    
        
            The NIBCO® lead-free brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL998X4 T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT  | 
                        
                                
                                                             NL998X5 T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT  | 
                        
                                
                                                             NL998X6 T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT  | 
                        
                                
                                                             NL998X8 T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT  | 
                        
                                
                                                             NL998XA T-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT  | 
                |||||
| UPC Code | N/A 039923347343 | N/A 039923347367 | N/A 039923347374 | N/A 039923347381 | N/A 039923347398 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Body Material | N/A Lead Free Brass | |||||||||
| Operation Type | N/A CS Standard Lever Handle | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Description | N/A TFP600A-LF 1/4 THRD FULL PORT BV | N/A TFP600A-LF 3/8 THRD FULL PORT BV | N/A TFP600A-LF 1/2 THRD FULL PORT BV | N/A TFP600A-LF 3/4 THRD FULL PORT BV | N/A TFP600A-LF 1 THRD FULL PORT BV | |||||
| Valve Ball Body Type | N/A Two-Piece | |||||||||
| Turns / Operation | N/A Quarter-Turn | |||||||||
| Valve Ball Port Style | N/A Full Port | |||||||||
| Weight | N/A 0.330 lb | N/A 0.380 lb | N/A 0.440 lb | N/A 0.660 lb | N/A 1.100 lb | |||||
| 
                         | 
                ||||||||||
