
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-595-Y-UL - Three-Piece Bronze Ball Valve - Full Port, Threaded Ends, UL Listed Flammable Liquids
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL99704 T-595-Y-UL Three-Piece Bronze Ball Valve – Full Port, Threaded Ends, UL Listed Flammable Liquids |
![]() NL99705 T-595-Y-UL Three-Piece Bronze Ball Valve – Full Port, Threaded Ends, UL Listed Flammable Liquids |
![]() NL99706 T-595-Y-UL Three-Piece Bronze Ball Valve – Full Port, Threaded Ends, UL Listed Flammable Liquids |
![]() NL99708 T-595-Y-UL Three-Piece Bronze Ball Valve – Full Port, Threaded Ends, UL Listed Flammable Liquids |
![]() NL9970A T-595-Y-UL Three-Piece Bronze Ball Valve – Full Port, Threaded Ends, UL Listed Flammable Liquids |
|||||
UPC Code | N/A 039923687432 | N/A 039923687449 | N/A 039923687456 | N/A 039923687463 | N/A 039923687470 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A BRZ Cast Bronze | |||||||||
Valve Operator | N/A | |||||||||
Description | N/A T595YUL 1/4 UL842 FOR FLAM/FLD & LP GAS | N/A T595YUL 3/8 UL842 FOR FLAM/FLD & LP GAS | N/A T595YUL 1/2 UL842 FOR FLAM/FLD & LP GAS | N/A T595YUL 3/4 UL842 FOR FLAM/FLD & LP GAS | N/A T595YUL 1 UL842 FOR FLAM/FLD & LP GAS | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Weight | N/A 1.015 lb | N/A 0.961 lb | N/A 1.015 lb | N/A 1.71 lb | N/A 2.660 lb | |||||
|