CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Threaded
    Ball Valves
        
    
        
            The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL995X4 T-595-Y-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Threaded  | 
                        
                                
                                                             NL995X5 T-595-Y-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Threaded  | 
                        
                                
                                                             NL995X6 T-595-Y-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Threaded  | 
                        
                                
                                                             NL995X8 T-595-Y-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Threaded  | 
                        
                                
                                                             NL995XA T-595-Y-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Threaded  | 
                |||||
| UPC Code | N/A 039923319982 | N/A 039923319999 | N/A 039923320018 | N/A 039923320032 | N/A 039923320056 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Ball Material | N/A | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Lead Free Silicon Bronze | |||||||||
| Valve Operator | N/A | |||||||||
| Description | N/A T-595Y-LF 1/4 THRD FULL PT 3-PC BV | N/A T-595Y-LF 3/8 Thrd Full Pt 3-Pc BV | N/A T-595Y-LF 1/2 THRD FULL PT 3-PC BV | N/A T-595Y-LF 3/4 THRD FULL PT 3-PC BV | N/A T-595Y-LF 1 THRD FULL PT 3-PC BV | |||||
| eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
| All Type of Item | N/A Valve | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| All Special Application | N/A Lead-Free* | |||||||||
| Weight | N/A 0.978 lb | N/A 0.9 lb | N/A 0.950 lb | N/A 1.6 lb | N/A 2.315 lb | |||||
| 
                         | 
                ||||||||||
