
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL95L06 T-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded |
![]() NL95L08 T-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded |
![]() NL95L0A T-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Threaded |
|||
UPC Code | N/A 039923797483 | N/A 039923797490 | N/A 039923797506 | |||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
Body Material | N/A BRZ Cast Bronze | |||||
Seat Material | N/A RPTFE (Reinforced) | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||
Lining Material | N/A | |||||
Stem Material | N/A BRZ - Bronze | |||||
Med Gas Working Pressure | N/A | |||||
Cold Working Pressure | N/A | |||||
Operation Type | N/A CS Standard Lever Handle | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||
Flow Coefficient | N/A 6 | N/A 12 | N/A 19.5 | |||
Description | N/A T58570W3 1/2 3 WAY BALL VALVE | N/A T58570W3 3/4 3 WAY BALL VALVE | N/A T58570W3 1" 3 WAY BALL VALVE | |||
Valve Ball Body Type | N/A Two-Piece | |||||
Turns / Operation | N/A Quarter-Turn | |||||
Valve Ball Port Style | N/A Full Port | |||||
Weight | N/A 0.837 lb | N/A 1.616 lb | N/A 2.284 lb | |||
|