
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-70-W3 - Two-Piece Bronze Ball Valve - Conventional Port, Three-Way
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL95L0B T-580-70-W3 - Two-Piece Bronze Ball Valve - Conventional Port, Three-Way |
![]() NL95L0C T-580-70-W3 - Two-Piece Bronze Ball Valve - Conventional Port, Three-Way |
![]() NL95L0D T-580-70-W3 - Two-Piece Bronze Ball Valve - Conventional Port, Three-Way |
|||
UPC Code | N/A 039923797513 | N/A 039923797520 | N/A 039923797537 | |||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1 1/4 in | N/A 1 1/2 in | N/A 2 in | |||
Body Material | N/A BRZ Cast Bronze | |||||
Seat Material | N/A RPTFE (Reinforced) | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||
Lining Material | N/A | |||||
Med Gas Working Pressure | N/A | |||||
Cold Working Pressure | N/A | |||||
Operation Type | N/A CS Standard Lever Handle | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||
Description | N/A T58070W3 1 1/4 3 WAY BALL VALVE | N/A T58070W3 1 1/2 3 WAY BALL VALVE | N/A T58070W3 2" 3 WAY BALL VALVE | |||
Valve Ball Body Type | N/A Two-Piece | |||||
Turns / Operation | N/A Quarter-Turn | |||||
Valve Ball Port Style | N/A Conventional Port | |||||
Weight | N/A 4.186 lb | N/A 5.600 lb | N/A 9.031 lb | |||
|