CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL9502B T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed  | 
                        
                                
                                                             NL9502C T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed  | 
                        
                                
                                                             NL9502D T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed  | 
                        
                                
                                                             NL9502E T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed  | 
                        
                                
                                                             NL9502F T-580-70-UL - Two-Piece Bronze Ball Valve - Conventional Port, UL Listed  | 
                |||||
| UPC Code | N/A 039923675729 | N/A 039923675736 | N/A 039923675743 | N/A 039923675750 | N/A 039923675767 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Stem Material | N/A BRZ - Bronze | |||||||||
| Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
| Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
| Material | N/A BRZ Cast Bronze | |||||||||
| Valve Operator | N/A CS Standard Lever Handle | |||||||||
| Description | N/A T-580-70-UL 1 1/4 UL 842 FOR FLAM/FLD& LP GAS | N/A T-580-70-UL 1 1/2 UL 842 FOR FLAM/FLD& LP GAS | N/A T-580-70-UL 2 UL 842 FOR FLAM/FLD & LP GAS | N/A T-580-70-UL 2 1/2 UL 842 FOR FLAM/FLD& LP GAS | N/A T-580-70-UL 3 UL 842 FOR FLAM/FLD & LP GAS | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 2.168 lb | N/A 3.268 lb | N/A 5.092 lb | N/A 8.249 lb | N/A 15.651 lb | |||||
| 
                         | 
                ||||||||||
