CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-580-70-SV - Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines
    Ball Valves
        
    
        
            The NIBCO® Safety-Vent® feature provides air exhaust capability while holding full upstream pressure in a closed position. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL9507B T-580-70-SV - Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines  | 
                        
                                
                                                             NL9507C T-580-70-SV - Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines  | 
                        
                                
                                                             NL9507D T-580-70-SV - Two-Piece Bronze Ball Valve - Safety Vent® for Compressed Air Lines  | 
                |||
| Type | N/A Ball Valve | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
| Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
| Material | N/A Bronze | |||||
| Valve Operator | N/A CS Locking Lever Handle | |||||
| Description | N/A T58070SV 1-1/4 SAFETY VENT W/LOCK HDL | N/A T58070SV 1-1/2 SAFETY VENT W/LOCK HDL | N/A T58070SV 2 SAFETY VENT W/LOCK HDL | |||
| eClass Classification | N/A Bronze Ball Valves | |||||
| All Type of Item | N/A Valve | |||||
| Valve Pressure Rating (SWP) | N/A | |||||
| Turns/Operation | N/A Quarter-Turn | |||||
| All Special Application | N/A | |||||
| Weight | N/A 2.369 lb | N/A 3.572 lb | N/A 5.203 lb | |||
| 
                         | 
                ||||||
