
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece valve is recommended for hot/cold water, HVAC, some chemical and utility service applications. Please refer to NIBCO technical data sheets, chemical resistance guides, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL940P4 T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim |
![]() NL940P5 T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim |
![]() NL940P6 T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim |
![]() NL940P8 T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim |
![]() NL940PA T-560-BR-R-20 - One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim |
|||||
UPC Code | N/A 039923662682 | N/A 039923662699 | N/A 039923662705 | N/A 039923662712 | N/A 039923662729 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A Bronze | |||||||||
Ball Material | N/A Brass | |||||||||
Body Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T560BRR20 1/4 W/LEVER HDL | N/A T560BRR20 3/8 W/LEVER HDL | N/A T560BRR20 1/2 W/LEVER HDL | N/A T560BRR20 3/4 W/LEVER HDL | N/A T560BRR20 1 W/LEVER HDL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.663 lb | N/A 0.626 lb | N/A 0.585 lb | N/A 0.815 lb | N/A 1.362 lb | |||||
|