
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount
Ball Valves
The NIBCO® three-piece ball valve provides ease of operation with quarter-turn (90 degrees) open to close. This valve features threaded ends for easy installation and cast ISO mounting pad for actuation purposes. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL99K34 TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL99K35 TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL99K36 TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL99K38 TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
![]() NL99K54 TM-595-S6-R-66 - Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount |
|||||
UPC Code | N/A 039923793829 | N/A 039923793836 | N/A 039923793843 | N/A 039923793850 | N/A 039923794147 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 6 | N/A 12 | N/A 19 | N/A 37 | N/A 6 | |||||
Valve Operator | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Standard Lever Handle with ISO Actuator Mounting Pad | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||
Description | N/A TM595S6R66 1/4 THRD BALL W/MT LEV SS | N/A TM595S6R66 3/8 THRD BALL W/MT LEV SS | N/A TM595S6R66 1/2 THRD BALL W/MT LEV SS | N/A TM595S6R66 3/4 THRD BALL W/MT LEV SS | N/A TM595S6R66LL 1/4 THRD BALL W/MT LKG LEV | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.970 lb | N/A 0.970 lb | N/A 1.23 lb | N/A 1.910 lb | N/A 0.970 lb | |||||
|