CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C
    Ball Valves
        
    
        
            The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NJ998H5 S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C  | 
                        
                                
                                                             NJ998H6 S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C  | 
                        
                                
                                                             NJ998H8 S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C  | 
                        
                                
                                                             NJ998HA S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C  | 
                        
                                
                                                             NJ998HB S-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, C x C  | 
                |||||
| UPC Code | N/A 039923276698 | N/A 039923276704 | N/A 039923276711 | N/A 039923276728 | N/A 039923276735 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Valve Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Stem Material | N/A Brass | |||||||||
| Ball Material | N/A Brass | |||||||||
| Body Material | N/A BRS Brass | |||||||||
| Valve Operator | N/A CS Standard Lever Handle | |||||||||
| Description | N/A SFP600A 3/8 600PSI SOLDER FULL PORT BV | N/A SFP600A 1/2 600PSI SOLDER FULL PORT BV | N/A SFP600A 3/4 600PSI SOLDER FULL PORT BV | N/A SFP600A 1 600PSI SOLDER FULL PORT BV | N/A SFP600A 11/4 600PSI SOLDER FULL PORT BV | |||||
| eClass Classification | N/A Brass Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.38 lb | N/A 0.38 lb | N/A 0.64 lb | N/A 0.99 lb | N/A 1.4 lb | |||||
| 
                         | 
                ||||||||||
