
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-FP-600-AD - Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain
Ball Valves
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
![]() NJ999H6 S-FP-600-AD - Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain |
![]() NJ999H8 S-FP-600-AD - Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain |
![]() NJ999HA S-FP-600-AD - Ball Valve - Brass, Two-Piece, Full Port, C x C, with Drain |
|||
UPC Code | N/A 039923276780 | N/A 039923276797 | N/A 039923276803 | |||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
Body Material | N/A BRS Brass | |||||
Seat Material | N/A | |||||
Seal Material | N/A | |||||
Lining Material | N/A | |||||
Steam Working Pressure | N/A | |||||
Pressure [Max] | N/A | |||||
Operation Type | N/A Standard Lever Handle | |||||
Connection Type | N/A S -- Female Solder Cup | |||||
Ball Material | N/A BRS Brass | |||||
Flow Coefficient | N/A 15 | N/A 30 | N/A 48 | |||
Description | N/A SFP600A-D1/2 600PSI SOLDER FP BV W/DRAIN | N/A SFP600A-D3/4 600PSI SOLDER FP BV W/DRAIN | N/A SFP600A-D 1 600PSI SOLDER FP BV W/DRAIN | |||
Weight | N/A 0.500 lb | N/A 0.943 lb | N/A 1.140 lb | |||
|