
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-685-80-D-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ99916 S-685-80-D-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain |
![]() NJ99918 S-685-80-D-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain |
![]() NJ9991A S-685-80-D-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, with Drain |
|||
UPC Code | N/A 039923299499 | N/A 039923299543 | N/A 039923299567 | |||
Type | N/A Ball Valve | |||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
Body Material | N/A Lead Free Silicon Bronze | |||||
Seat Material | N/A RPTFE (Reinforced) | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||
Stem Material | N/A Silicon Bronze | |||||
Operation Type | N/A CS Standard Lever Handle | |||||
Connection Type | N/A S -- Female Solder Cup | |||||
Ball Material | N/A Silicon Bronze | |||||
Description | N/A S-685-80D-LF 1/2 SOLDER FULL PORT BV W/D | N/A S-685-80D-LF 3/4 SOLDER FULL PORT BV W/D | N/A S-685-80D-LF 1 SOLDER FULL PORT BV W/DRN | |||
Valve Ball Body Type | N/A Two-Piece | |||||
Turns / Operation | N/A Quarter-Turn | |||||
Valve Ball Port Style | N/A Full Port | |||||
Weight | N/A 0.504 lb | N/A 0.943 lb | N/A 1.114 lb | |||
|