
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ93024 S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder |
![]() NJ93025 S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder |
![]() NJ93026 S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder |
![]() NJ93028 S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder |
![]() NJ9302A S-595-Y-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Solder |
|||||
UPC Code | N/A 039923319807 | N/A 039923319814 | N/A 039923319821 | N/A 039923319838 | N/A 039923319845 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Ball Material | N/A | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S-595Y-LF 1/4 CXC FULL PT 3-PC BV | N/A S-595Y-LF 3/8 CXC FULL PT 3-PC BV | N/A S-595Y-LF 1/2 CXC FULL PT 3-PC BV | N/A S-595Y-LF 3/4 CXC FULL PT 3-PC BV | N/A S-595Y-LF 1 CXC FULL PT 3-PC BV | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.871 lb | N/A 0.8 lb | N/A 0.8 lb | N/A 1.487 lb | N/A 2.3 lb | |||||
|