
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ830X4 S-585-80-LF - Two-Piece Bronze Ball Valve – Lead-Free*, Full Port, Solder |
![]() NJ830X5 S-585-80-LF - Two-Piece Bronze Ball Valve – Lead-Free*, Full Port, Solder |
![]() NJ830X6 S-585-80-LF - Two-Piece Bronze Ball Valve – Lead-Free*, Full Port, Solder |
![]() NJ830X8 S-585-80-LF - Two-Piece Bronze Ball Valve – Lead-Free*, Full Port, Solder |
![]() NJ830XA S-585-80-LF - Two-Piece Bronze Ball Valve – Lead-Free*, Full Port, Solder |
|||||
UPC Code | N/A 039923338532 | N/A 039923338549 | N/A 039923338556 | N/A 039923338563 | N/A 039923338570 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Stem Material | N/A Silicon Bronze | |||||||||
Ball Material | N/A | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc Plated | |||||||||
Description | N/A S-585-80-LF 1/4 SOLDER FULL PORT BV | N/A S-585-80-LF 3/8 SOLDER FULL PORT BV | N/A S-585-80-LF 1/2 SOLDER FULL PORT BV | N/A S-585-80-LF 3/4 SOLDER FULL PORT BV | N/A S-585-80-LF 1 SOLDER FULL PORT BV | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.404 lb | N/A 0.412 lb | N/A 0.558 lb | N/A 1.02 lb | N/A 1.498 lb | |||||
|