CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 400 PSI. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NJ83L06 S-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder  | 
                        
                                
                                                             NJ83L08 S-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder  | 
                        
                                
                                                             NJ83L0A S-585-70-W3 - Two-Piece Bronze Ball Valve - Full Port, Three-Way, Solder  | 
                |||
| UPC Code | N/A 039923797407 | N/A 039923797414 | N/A 039923797421 | |||
| Type | N/A Ball Valve | |||||
| Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||
| Body Material | N/A BRZ Cast Bronze | |||||
| Seat Material | N/A RPTFE (Reinforced) | |||||
| Seal Material | N/A RPTFE (Reinforced) | |||||
| Lining Material | N/A | |||||
| Med Gas Working Pressure | N/A | |||||
| Cold Working Pressure | N/A | |||||
| Operation Type | N/A CS Standard Lever Handle | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||
| Ball Material | N/A Brass with Hard Chrome Plate | |||||
| Description | N/A S58570W3 1/2 3 WAY BALL VALVE | N/A S58570W3 3/4 3 WAY BALL VALVE | N/A S58570W3 1 3 WAY BALL VALVE | |||
| Valve Ball Body Type | N/A Two-Piece | |||||
| Turns / Operation | N/A Quarter-Turn | |||||
| Valve Ball Port Style | N/A Full Port | |||||
| Weight | N/A 0.666 lb | N/A 1.349 lb | N/A 2.072 lb | |||
| 
                         | 
                ||||||
