CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NJ83058 S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections  | 
                        
                                
                                                             NJ830A8 S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections  | 
                        
                                
                                                             NJ830E6 S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections  | 
                        
                                
                                                             NJ830E8 S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections  | 
                        
                                
                                                             NJ830EA S-585-70 - Two-Piece Bronze Ball Valve - Full Port, Solder End Connections  | 
                |||||
| UPC Code | N/A 039923692368 | N/A 039923680358 | N/A 039923678690 | N/A 039923678706 | N/A 039923678713 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Valve Size | N/A 3/4 | N/A 3/4 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A BRZ - Bronze | |||||||||
| Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
| Body Material | N/A Bronze | |||||||||
| Valve Operator | N/A CS Wing Handle | N/A SS Standard Lever Handle | N/A CS Extended Lever Handle | N/A CS Extended Lever Handle | N/A CS Extended Lever Handle | |||||
| Description | N/A S58570W 3/4 W/WING HDL | N/A S58570SSHN 3/4 W/SS HDL & NUT | N/A S58570EL 1/2 W/E x T LEVER HDLE | N/A S58570EL 3/4 W/E x T LEVER HDLE | N/A S58570EL 1 W/E x T LEVER HDLE | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 1.244 lb | N/A 1.269 lb | N/A 0.801 lb | N/A 1.455 lb | N/A 1.905 lb | |||||
| 
                         | 
                ||||||||||
