CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL95074 T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®  | 
                        
                                
                                                             NL95075 T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®  | 
                        
                                
                                                             NL95076 T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®  | 
                        
                                
                                                             NL95078 T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®  | 
                        
                                
                                                             NL9507A T-585-70-SV - Two-Piece Bronze Ball Valve - Full Port, Safety-Vent®  | 
                |||||
| UPC Code | N/A 039923680020 | N/A 039923680037 | N/A 039923680044 | N/A 039923680051 | N/A 039923680068 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Bronze | |||||||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Description | N/A T58570SV 1/4 SAFETY VENT W/LOCK HDL | N/A T58570SV 3/8 SAFETY VENT W/LOCK HDL | N/A T58570SV 1/2 SAFETY VENT W/LOCK HDL | N/A T58570SV 3/4 SAFETY VENT W/LOCK HDL | N/A T58570SV 1 SAFETY VENT W/LOCK HDL | |||||
| eClass Classification | N/A Bronze Ball Valves | |||||||||
| All Type of Item | N/A Valve | |||||||||
| Valve Pressure Rating (SWP) | N/A | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| All Special Application | N/A | |||||||||
| Weight | N/A 0.490 lb | N/A 0.484 lb | N/A 0.677 lb | N/A 1.384 lb | N/A 1.994 lb | |||||
| 
                         | 
                ||||||||||
