CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim
    Ball Valves
        
    
        
            The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). The one-piece design eliminates leak paths and features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL941J4P T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim  | 
                        
                                
                                                             NL941J5P T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim  | 
                        
                                
                                                             NL941J6P T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim  | 
                        
                                
                                                             NL941J8P T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim  | 
                        
                                
                                                             NL941JAP T-560-CS-R-66-LL - One-Piece Carbon Steel Ball Valve - Reduced Port, Stainless Steel Trim  | 
                |||||
| UPC Code | N/A 039923666444 | N/A 039923666437 | N/A 039923666451 | N/A 039923666468 | N/A 039923666475 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Carbon Steel | |||||||||
| Cv Coefficient | N/A 4 | N/A 4 | N/A 5 | N/A 12 | N/A 22 | |||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Description | N/A T560CSR66LL 1/4 THRD BALL LKG LEV CS | N/A T560CSR66LL 3/8 THRD BALL LKG LEV CS | N/A T560CSR66LL 1/2 THRD BALL LKG LEV CS | N/A T560CSR66LL 3/4 THRD BALL LKG LEV CS | N/A T560CSR66LL 1 THRD BALL LKG LEV CS | |||||
| eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.772 lb | N/A 0.75 lb | N/A 0.75 lb | N/A 0.970 lb | N/A 1.764 lb | |||||
| 
                         | 
                ||||||||||
