
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40
Ball Valves
The PVC Schedule 40 ball valve is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() MA01126 4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40 |
![]() MA01128 4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40 |
![]() MA0112A 4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40 |
![]() MA0112B 4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40 |
![]() MA0112C 4660-S - PVC Ball Valve Cup, Female - PVC Schedule 40 |
|||||
UPC Code | N/A 039923288172 | N/A 039923288189 | N/A 039923288196 | N/A 039923288202 | N/A 039923288219 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket x S Socket | |||||||||
Material | N/A UPVC | |||||||||
Description | N/A 4660S 1/2 SXS PVC BALL VALVE | N/A 4660S 3/4 SXS PVC BALL VALVE | N/A 4660S 1 SXS PVC BALL VALVE | N/A 4660S 1 1/4 SXS PVC BALL VALVE | N/A 4660S 1 1/2 SXS PVC BALL VALVE | |||||
Valve Operator | N/A T-Handle | |||||||||
eClass Classification | N/A PVC Sch 40 Ball Valves | |||||||||
Weight | N/A 0.176 lb | N/A 0.309 lb | N/A 0.495 lb | N/A 0.631 lb | N/A 0.944 lb | |||||
|