CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC585-80-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 250 PSI
    Ball Valves
        
    
        
            The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NF840X6 PC585-80-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, 250 PSI  | 
                        
                                
                                                             NF840X8 PC585-80-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, 250 PSI  | 
                        
                                
                                                             NF840XA PC585-80-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, 250 PSI  | 
                        
                                
                                                             NF840XB PC585-80-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, 250 PSI  | 
                        
                                
                                                             NF840XC PC585-80-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, 250 PSI  | 
                |||||
| UPC Code | N/A 039923349651 | N/A 039923349668 | N/A 039923349675 | N/A 039923349682 | N/A 039923349699 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A Female Press x Female Press | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Lead Free Silicon Bronze | |||||||||
| Valve Operator | N/A CS Standard Lever Handle | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc - Plated | |||||||||
| Description | N/A PC585-80-LF 1/2 PRESS BALL VALVE PXP | N/A PC585-80-LF 3/4 PRESS BALL VALVE PXP | N/A PC585-80-LF 1 PRESS BALL VALVE PXP | N/A PC585-80-LF 1 1/4 PRESS BALL VALVE PXP | N/A PC585-80-LF 1 1/2 PRESS BALL VALVE PXP | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.771 lb | N/A 1.465 lb | N/A 2 lb | N/A 3.434 lb | N/A 4.851 lb | |||||
| 
                         | 
                ||||||||||
