
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-66-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure™ Performance Bronze™ ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF84HX6 PC585-66-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
![]() NF84HX8 PC585-66-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
![]() NF84HXA PC585-66-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
![]() NF84HXB PC585-66-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
![]() NF84HXC PC585-66-LF - Ball Valve – Lead-Free*, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
|||||
UPC Code | N/A 039923349996 | N/A 039923350008 | N/A 039923350015 | N/A 039923350022 | N/A 039923350039 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Valve Operator Material | N/A Metal - NIBCO - Steel - Stainless - 316 | |||||||||
Description | N/A PC585-66-LF 1/2 PRESS BV PXP SS TRIM | N/A PC585-66-LF 3/4 PRESS BV PXP SS TRIM | N/A PC585-66-LF 1 PRESS BV PXP SS TRIM | N/A PC585-66-LF 1 1/4 PRESS BV PXP SS TRIM | N/A PC585-66-LF 1 1/2 PRESS BV PXP SS TRIM | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.781 lb | N/A 1.455 lb | N/A 2.153 lb | N/A 3.633 lb | N/A 5.279 lb | |||||
|