CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC-FP-600A-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI
    Ball Valves
        
    
        
            The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NF99KH6 PC-FP-600A-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI  | 
                        
                                
                                                             NF99KH8 PC-FP-600A-LF-HC - Ball Valve - Lead-Free*, Full Port, Press Ends, Hose Connection, 250 PSI  | 
                ||
| Type | N/A Ball Valve | |||
| Connection Type | N/A Female Press x Hose Cap & Chain | N/A Female Press x Female Press | ||
| Valve Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Lead-Free Brass | |||
| Valve Operator | N/A CS Standard Lever Handle | |||
| Description | N/A PCFP600ALF-HC 1/2 PRSS BV W/3/4 H CAP PN | N/A PCFP600ALF-HC 3/4 PRSS BV W/3/4 H CAP PN | ||
| eClass Classification | N/A Lead-Free* Press Ball Valves | |||
| All Special Application | N/A Lead-Free* | |||
| All Type of Item | N/A Valve | |||
| Turns/Operation | N/A Quarter-Turn | |||
| 
                         | 
                ||||
