
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free
Ball Valves
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve.
585HP ball valve features press ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. When performance matters, choose the NIBCO® 585HP ball valves for the most advanced and versatile valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the industry leading NIBCO INC. 10-year 125% limited warranty.
Unit of Measure
Items |
![]() HP840X6 PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free |
![]() HP840X8 PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free |
![]() HP840XA PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free |
![]() HP840XB PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free |
![]() HP840XC PC-585HP-LF - Press End - High-Performance Bronze Ball Valve - Lead-Free |
|||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Female Press x Female Press | |||||||||
Seal Material | N/A | |||||||||
Seat Material | N/A PTFE | |||||||||
Ball Material | N/A ASTM A276 | |||||||||
Body Material | N/A Bronze | |||||||||
Valve Operator | N/A Lever Handle | |||||||||
Description | N/A PC-585HP-LF 1/2 PRESS BALL VALVE PXP | N/A PC-585HP-LF 3/4 PRESS BALL VALVE PXP | N/A PC-585HP-LF 1 PRESS BALL VALVE PXP | N/A PC-585HP-LF 11/4 PRESS BALL VALVE PXP | N/A PC-585HP-LF 11/2 PRESS BALL VALVE PXP | |||||
eClass Classification | N/A Lead-Free* Press Ball Valves | |||||||||
Weight | N/A 0.8 lb | N/A 1.21 lb | N/A 1.58 lb | N/A 2.27 lb | N/A 3.19 lb | |||||
|