CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded
    Ball Valves
        
    
        
            The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibit high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL99J44 T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded  | 
                        
                                
                                                             NL99J45 T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded  | 
                        
                                
                                                             NL99J46 T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded  | 
                        
                                
                                                             NL99J48 T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded  | 
                        
                                
                                                             NL99J4A T-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Threaded  | 
                |||||
| UPC Code | N/A 039923793577 | N/A 039923793584 | N/A 039923793591 | N/A 039923793607 | N/A 039923793614 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Carbon Steel | |||||||||
| Cv Coefficient | N/A 6 | N/A 12 | N/A 19 | N/A 37 | N/A 64 | |||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Description | N/A T595CSR66LL 1/4 THRD BALL 3PC LKG LV CS | N/A T595CSR66LL 3/8 THRD BALL 3PC LKG LV CS | N/A T595CSR66LL 1/2 THRD BALL 3PC LKG LV CS | N/A T595CSR66LL 3/4 THRD BALL 3PC LKG LV CS | N/A T595CSR66LL 1 THRD BALL 3PC LK LV CS | |||||
| eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.970 lb | N/A 0.970 lb | N/A 1.23 lb | N/A 1.91 lb | N/A 2.930 lb | |||||
| 
                         | 
                ||||||||||
