
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KG-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Grooved
Ball Valves
The NIBCO® bronze ball valve features a multi-turn operator which is equipped with internal monitor switches to prevent tampering. These valves are typically used on automatic fire sprinkler system, as the floor control valve. The valve is listed by UL for use indoor and outdoor service. The two-piece valve features IPS grooved ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NG93X7D KG-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Grooved |
![]() NG93X7E KG-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Grooved |
||
UPC Code | N/A 039923642530 | N/A 039923642547 | ||
Type | N/A Ball Valve | |||
Valve Size | N/A 2 | N/A 2 1/2 | ||
Connection Type | N/A G - Grooved | |||
Material | N/A Bronze | |||
Ball Material | N/A Brass with Hard Chrome Plate | |||
Stem Material | N/A Silicon Bronze | |||
Valve Operator Material | N/A | |||
Valve Operator | N/A Gear Operator | |||
Description | N/A KG505W8 2 UL/FM W/SWITCH | N/A KG505W8 2-1/2 UL/FM W/SWITCH | ||
Turns/Operation | N/A Quarter-Turn | |||
Weight | N/A 10.790 lb | N/A 12.600 lb | ||
|