
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features NPT end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL9500B T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9500C T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9500D T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9500E T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9500F T-580-70 - Two-Piece Bronze Ball Valve - Conventional Port, Threaded |
|||||
UPC Code | N/A 039923675309 | N/A 039923675316 | N/A 039923675323 | N/A 039923675330 | N/A 039923675347 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T58070 1 1/4 THRD BALL CONV PT BRZ | N/A T58070 1 1/2 THRD BALL CONV PT BRZ | N/A T58070 2 THRD BALL CONV PT BRZ | N/A T58070 2 1/2 THRD BALL CONV PT BRZ | N/A T58070 3 THRD BALL CONV PT BRZ | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A | |||||||||
Weight | N/A 2.168 lb | N/A 3.503 lb | N/A 5.092 lb | N/A 8.249 lb | N/A 15.651 lb | |||||
|