
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibit high chemical resistance properties and is recommended for process piping. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL94Q74 T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94Q75 T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94Q76 T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94Q78 T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim |
![]() NL94Q7A T-580-S6-R-66-LL - Two-Piece Stainless Steel Ball Valve - Conventional Port, Stainless Steel Trim |
|||||
UPC Code | N/A 039923793188 | N/A 039923793195 | N/A 039923793201 | N/A 039923793218 | N/A 039923793225 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 6 | N/A 12 | N/A 15 | N/A 23 | N/A 36 | |||||
Valve Operator | N/A CS Locking Lever Handle | |||||||||
Description | N/A T580S6R66LL 1/4 THRD BALL LKG LEV 2PC SS | N/A T580S6R66LL 3/8 THRD BALL LKG LEV 2PC SS | N/A T580S6R66LL 1/2 THRD BALL LKG LEV 2PC SS | N/A T580S6R66LL 3/4 THRD BALL LKG LEV 2PC SS | N/A T580S6R66LL 1 THRD BALL LKG LEV 2PC SS | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.57 lb | N/A 0.53 lb | N/A 0.520 lb | N/A 1.32 lb | N/A 1.8 lb | |||||
|