
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve provides bubble-tight shutoff at 2000 PSI (sizes 1/2-inch to 1-inch) and 1500 PSI (sizes 1-1/4-inch to 2-inch). The one-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL94GF6 T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim |
![]() NL94GF8 T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim |
![]() NL94GFA T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim |
![]() NL94GFB T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim |
![]() NL94GFC T-570-CS-R-25 - One-Piece Carbon Steel Ball Valve - Carbon Steel Trim |
|||||
UPC Code | N/A 039923670755 | N/A 039923670762 | N/A 039923670779 | N/A 039923670786 | N/A 039923670793 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A CS - Carbon Steel | |||||||||
Ball Material | N/A CS - Carbon Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T570CSR25 1/2 THRD BALL LEV HNDL CS | N/A T570CSR25 3/4 1-PC CS BV | N/A T570CSR25 1 THRD BALL LEV HNDL CS | N/A T570CSR25 11/4 THRD BALL LEV HNDL CS | N/A T570CSR25 1 1/2 THRD BALL LEV HNDL CS | |||||
eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.55 lb | N/A 0.77 lb | N/A 1.325 lb | N/A 2.610 lb | N/A 3.480 lb | |||||
|