
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring with stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ83L16 S-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder |
![]() NJ83L18 S-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder |
![]() NJ83L1A S-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Solder |
|||
UPC Code | N/A 039923797575 | N/A 039923797582 | N/A 039923797599 | |||
Type | N/A Ball Valve | |||||
Connection Type | N/A S -- Female Solder Cup | |||||
Ball Material | N/A Stainless Steel | |||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Material | N/A Bronze | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||
Description | N/A S5857066W3 1/2 3 WAY BALL VALVE | N/A S5857066W3 3/4 3 WAY BALL VALVE | N/A S5857066W3 1 3 WAY BALL VALVE | |||
eClass Classification | N/A Bronze Ball Valves | |||||
All Type of Item | N/A Valve | |||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||
Turns/Operation | N/A Quarter-Turn | |||||
Weight | N/A 0.667 lb | N/A 1.336 lb | N/A 2.044 lb | |||
|