
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GB2A - Gas Ball Valve - Female x Female, Square Head
Ball Valves
The NIBCO® brass ball valve with square head operator provides ease of operation with quarter-turn (90 degrees) open to close. The valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
![]() N012216 GB2A - Gas Ball Valve - Female x Female, Square Head |
![]() N012218 GB2A - Gas Ball Valve - Female x Female, Square Head |
||
UPC Code | N/A 039923279248 | N/A 039923279255 | ||
Type | N/A Gas Ball Valve | |||
Valve Size | N/A 1/2 | N/A 3/4 | ||
Connection Type | N/A FIP x FIP | |||
Body Material | N/A Brass | |||
Description | N/A GB2A 1/2 GAS BV W/SQUARE HANDLE | N/A GB2A 3/4 GAS BV W/SQUARE HANDLE | ||
Valve Operator | N/A Aluminum Square Handle | |||
eClass Classification | N/A Gas Ball Valves | |||
Turns/Operation | N/A Quarter-Turn | |||
Weight | N/A 0.337 lb | N/A 0.446 lb | ||
|