
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NG318FL F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300 |
![]() NG318FM F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300 |
![]() NG318GK F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300 |
![]() NG318GL F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300 |
![]() NG318GM F-535-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Fire Safe, Class 300 |
|||||
UPC Code | N/A 039923661319 | N/A 039923661326 | N/A 039923661432 | N/A 039923661449 | N/A 039923661456 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 8 | N/A 10 | N/A 6 | N/A 8 | N/A 10 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seal Material | N/A Carbon-Filled PTFE | |||||||||
Seat Material | N/A Carbon-Filled PTFE | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 10200 | N/A 14400 | N/A 5200 | N/A 10200 | N/A 14400 | |||||
Valve Operator | N/A Bare Stem | N/A Bare Stem | N/A Gear Operator | N/A Gear Operator | N/A Gear Operator | |||||
Description | N/A F535S6F66FS 8 FLG FULL PORT BARE STEM SS | N/A F535S6F66FS 10 FLG FULL PORT BARE STEM | N/A F535S6F66FS 6 FLG FULL PORT GEAR OP SS | N/A F535S6F66FS 8 FLG FULL PORT GEAR OP SS | N/A F535S6F66FS 10 FLG FULL PORT GEAR OP SS | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 393.646 lb | N/A 535.946 lb | N/A 311.636 lb | N/A 478.785 lb | N/A 614.018 lb | |||||
|