CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe
    Ball Valves
        
    
        
            The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The reinforced PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NG1170L F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe  | 
                        
                                
                                                             NG1170M F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe  | 
                        
                                
                                                             NG1176H F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe  | 
                        
                                
                                                             NG1176K F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe  | 
                        
                                
                                                             NG1176L F-530-S6-R-66-FS - Unibody Stainless Steel Ball Valve - Class 300, Fire Safe  | 
                |||||
| UPC Code | N/A 039923658630 | N/A 039923658647 | N/A 039923658722 | N/A 039923658739 | N/A 039923658746 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 8 | N/A 10 | N/A 4 | N/A 6 | N/A 8 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Stainless Steel | |||||||||
| Cv Coefficient | N/A 2164 | N/A 3507 | N/A 790 | N/A 1144 | N/A 2164 | |||||
| Valve Operator | N/A Bare Stem | N/A Bare Stem | N/A Gear Operator | N/A Gear Operator | N/A Gear Operator | |||||
| Description | N/A F530S6R66FS 8 REG PORT BARE STEM F/S SS | N/A F530S6R66FS 10 REG PORT BARE STEM F/S SS | N/A F530S6R66FS 4 REG PORT GEAR OP F/S SS | N/A F530S6R66FSGO6 W/GEAR OPERATOR | N/A F530S6R66FS 8 REG PORT GEAR OP F/S SS | |||||
| eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 259.690 lb | N/A 564.295 lb | N/A 118.917 lb | N/A 181.000 lb | N/A 348.481 lb | |||||
| 
                         | 
                ||||||||||
