
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE 15% glass seat ring, Graphite stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The valve also features an enclosed bolt design. This valve features a standard lockable lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL97036 TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End |
![]() NL97038 TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End |
![]() NL9703A TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End |
![]() NL9703B TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End |
![]() NL9703C TM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Threaded ISO Mount End |
|||||
UPC Code | N/A 039923798176 | N/A 039923798183 | N/A 039923798190 | N/A 039923798206 | N/A 039923798213 | |||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Material | N/A Carbon Steel | |||||||||
Body Material | N/A Metal - NIBCO - Carbon Steel - ASTM A216 Grade WCB | |||||||||
Cv Coefficient | N/A 19 | N/A 37 | N/A 64 | N/A 103 | N/A 143 | |||||
Valve Operator | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||||||
Description | N/A TM590CSR66FSLL 1/2 CS THD 3PC W/MT FS LL | N/A TM590CSR66FSLL 3/4 CS THD 3PC W/MT FS LL | N/A TM590CSR66FSLL 1 CS THD 3PC W/MT FS LL | N/A TM590CSR66FSLL 11/4 CS THD 3PC W/MT FS L | N/A TM590CSR66FSLL 1 1/2 CS THD 3PC W/MT FS L | |||||
eClass Classification | N/A Actuation Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.8 lb | N/A 2.400 lb | N/A 3.8 lb | N/A 5.9 lb | N/A 7.600 lb | |||||
|