CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4770 - Ball Valve Slip x Slip - CPVC-CTS
    Ball Valves
        
    
        
            The CPVC-CTS ball valve features a one-piece molded CPVC body and female socket connections. Ball valves have low-pressure drops, and conveniently open and close quickly with a quarter-turn. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             MB00126 4770 - Ball Valve - Slip x Slip - CPVC-CTS  | 
                        
                                
                                                             MB00128 4770 - Ball Valve - Slip x Slip - CPVC-CTS  | 
                        
                                
                                                             MB0012A 4770 - Ball Valve - Slip x Slip - CPVC-CTS  | 
                        
                                
                                                             MB0012B 4770 - Ball Valve - Slip x Slip - CPVC-CTS  | 
                        
                                
                                                             MB0012C 4770 - Ball Valve - Slip x Slip - CPVC-CTS  | 
                |||||
| UPC Code | N/A 039923331885 | N/A 039923331892 | N/A 039923331908 | N/A 039923331915 | N/A 039923331922 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A S Socket x S Socket | |||||||||
| Material | N/A CPVC | |||||||||
| Description | N/A 4770 1/2 SXS CPVC CTS BALL VALVE | N/A 4770 3/4 SXS CPVC CTS BALL VALVE | N/A 4770 1 SXS CPVC CTS BALL VALVE | N/A 4770 1 1/4 SXS CPVC CTS BALL VALVE | N/A 4770 1 1/2 SXS CPVC CTS BALL VALVE | |||||
| Valve Operator | N/A T-Handle | |||||||||
| eClass Classification | N/A CPVC-CTS Ball Valves | |||||||||
| Weight | N/A 0.111 lb | N/A 0.181 lb | N/A 0.319 lb | N/A 0.507 lb | N/A 0.66 lb | |||||
| 
                         | 
                ||||||||||
