
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-70 - Ball Valve - Bronze, 250 PSI
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and non-potable process water. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF84C06 PC585-70 - Ball Valve - Bronze, 250 PSI |
![]() NF84C08 PC585-70 - Ball Valve - Bronze, 250 PSI |
![]() NF84C0A PC585-70 - Ball Valve - Bronze, 250 PSI |
![]() NF84C0B PC585-70 - Ball Valve - Bronze, 250 PSI |
![]() NF84C0C PC585-70 - Ball Valve - Bronze, 250 PSI |
|||||
UPC Code | N/A 039923347831 | N/A 039923347848 | N/A 039923347855 | N/A 039923347879 | N/A 039923347916 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A PC58570 1/2 PRS BALL VALVE PXP W/LVR HDL | N/A PC58570 3/4 PRS BALL VALVE PXP W/LVR HDL | N/A PC58570 1 PRS BALL VALVE PXP W/LVR HDL | N/A PC58570 1 1/4 PRS BALL VALVE PXP LVR HDL | N/A PC58570 1 1/2 PRS BALL VALVE PXP LVR HDL | |||||
Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc - Plated | |||||||||
eClass Classification | N/A Press Ball Valves | |||||||||
Weight | N/A 0.804 lb | N/A 1.564 lb | N/A 2.127 lb | N/A 3.729 lb | N/A 5.525 lb | |||||
|