
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PS585-70 - Ball Valve - Bronze, 200 PSI, Copper Stubout
Ball Valves
The two-piece valve is recommended for many applications, including HVAC, hot and cold potable water, and non-potable process water. The ball valve body is manufactured from dezincification resistant bronze, with a bronze blowout-proof stem. With the full port design and brass ball, the ball valve allows maximum flow and minimum pressure drop or turbulence with unobstructed bi-directional flow. The lever handle provides convenient quarter-turn operation and bubble-tight shutoff. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NR84006 Press Ball Valves |
![]() NR84008 Press Ball Valves |
![]() NR8400A Press Ball Valves |
![]() NR8410B Press Ball Valves |
![]() NR8410C Press Ball Valves |
|||||
UPC Code | N/A 039923233288 | N/A 039923233295 | N/A 039923233301 | N/A 039923233318 | N/A 039923233325 | |||||
Material Type | N/A ZERT | |||||||||
X-Distribution Chain Material Status | N/A | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Ball/Stem Material | N/A BRZ - Bronze | |||||||||
Valve Ball Body Type | N/A Two-Piece | |||||||||
Description | N/A PS58570 1/2 BV W/2" COPPER STUB ENDS | N/A PS58570 3/4 BV W/2" COPPER STUB ENDS | N/A PS58570 1 BV W/2" COPPER STUB ENDS | N/A PS58570 1 1/4 BV W/2" COPPER STUB ENDS | N/A PS58570 1 1/2 BV W/2" COPPER STUB ENDS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Valve Ball Port Style | N/A Full Port | |||||||||
Valve Trim Package | N/A Bronze Trim | |||||||||
*Brand Name | N/A NIBCO® Press System® | |||||||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Male Press Stub ends | |||||||||
Stem Material | N/A BRZ - Bronze | |||||||||
Weight | N/A 0.73 lb | N/A 1.51 lb | N/A 2.075 lb | N/A 3.670 lb | N/A 5.767 lb | |||||
Ball Material | N/A BRZ - Bronze | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Class | N/A | |||||||||
Schedule | N/A | |||||||||
|